(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
XGIE, 2 Pair 24 AWG TC - Tinned Copper, Polyethylene, High Density Insulation, Overall Aluminum/Polyester Shield, Teal TPE Outer Jacket, CM 75C, CMX-Outdoor 75C, SUN RES, AWM/STYLE 2463 80C, CSA C(UL) TYPE CMX-Outdoor C(UL) TYPE CMX-Outdoor
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | 7x32 | TC - Tinned Copper | 2 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.048 in (1.2 mm) | White/Blue & Blue, Orange & White/Orange |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 75% |
| Material | Nom. Diameter |
|---|---|
| TPE - Thermoplastic Elastomer | 0.260 in (6.60 mm) |
| Overall Cable Diameter (Nominal): | 0.260 in (6.60 mm) |
| Element | Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|---|
| Pair(s) | 140 Ohm/km (43 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 45 ns/100m | 66% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.4 dB/100m | 65.3 | 62.3 | 63.8 | 60.8 | 20 |
| 4 | 4.9 dB/100m | 56.3 | 53.3 | 51.8 | 48.8 | 23 |
| 8 | 6.9 dB/100m | 51.8 | 48.8 | 45.7 | 42.7 | 24.5 |
| 10 | 7.8 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 25 |
| 16 | 9.9 dB/100m | 47.2 | 44.2 | 39.7 | 36.7 | 25 |
| 20 | 11.1 dB/100m | 45.8 | 42.8 | 37.8 | 34.8 | 25 |
| 25 | 12.5 dB/100m | 44.3 | 41.3 | 35.8 | 32.8 | 24.2 |
| 31.25 | 14.1 dB/100m | 42.9 | 39.9 | 33.9 | 30.9 | 23.3 |
| 62.5 | 20.4 dB/100m | 38.4 | 35.4 | 27.9 | 24.9 | 21.7 |
| 100 | 26.4 dB/100m | 35.3 | 32.3 | 23.8 | 20.8 | 19 |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.1 in (53 mm) | 4.2 in (110 mm) |
| Max. Pull Tension: | 70 lbs (32 kg) |
| Bulk Cable Weight: | 34.0 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1581 (Vertical Tray), (VW-1) |
| NEC / UL Compliance: | Article 800, CM, CMX-Outdoor |
| AWM Compliance: | AWM 2463 |
| CEC / C(UL) Compliance: | CM, CMX-Outdoor |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 5e |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | ALPHA WIRE-A3 P/N 75031 HIGH FLEX CAT5E SF/UTP 2P 24AWG E163860 C(UL)US CMX-OUTDOOR - CM 75C SUN RES OR AWM 2463 80C 600V OIL RES II CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.6 Revision Date: 07-08-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 75031 TL005 | Teal | Reel | 100 ft |
| 75031 TL001 | Teal | Reel | 1,000 ft |