Product Hierarchy
Product Hierarchy

75030 - XGIE, 2PR #24, Str, Polyethylene, High Density, 600 V RMS, CM 75C, CMX-Outdoor 75C, SUN RES, AWM/STYLE 2463 80C, CSA C(UL) TYPE CMX-Outdoor

XGIE, 2 Pair 24 AWG TC - Tinned Copper, Polyethylene, High Density Insulation, Teal TPE Outer Jacket, CM 75C, CMX-Outdoor 75C, SUN RES, AWM/STYLE 2463 80C, CSA C(UL) TYPE CMX-Outdoor C(UL) TYPE CMX-Outdoor

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWG7x32TC - Tinned Copper2
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.039 in (0.99 mm)White/Blue & Blue, Orange & White/Orange
Outer Jacket
MaterialNom. Diameter
TPE - Thermoplastic Elastomer0.240 in (6.10 mm)
Overall Cable Diameter (Nominal): 0.240 in (6.10 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
Pair(s)140 Ohm/km (43 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
45 ns/100m66%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12.4 dB/100m65.362.363.860.820
44.9 dB/100m56.353.351.848.823
86.9 dB/100m51.848.845.742.724.5
107.8 dB/100m50.347.343.840.825
169.9 dB/100m47.244.239.736.725
2011.1 dB/100m45.842.837.834.825
2512.5 dB/100m44.341.335.832.824.2
31.2514.1 dB/100m42.939.933.930.923.3
62.520.4 dB/100m38.435.427.924.921.7
10026.4 dB/100m35.332.323.820.819

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)4.1 in (100 mm)
Max. Pull Tension: 52 lbs (24 kg)
Bulk Cable Weight: 24.5 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1581 (Vertical Tray), (VW-1)
NEC / UL Compliance: Article 800, CM, CMX-Outdoor
AWM Compliance: AWM 2463
CEC / C(UL) Compliance: CM, CMX-Outdoor
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801 Cat 5e
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: ALPHA WIRE-A3 P/N 75030 HIGH FLEX CAT5E UTP 2P 24AWG E163860 C(UL)US CMX-OUTDOOR - CM 75C SUN RES OR AWM 2463 80C 600V OIL RES II CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.6 Revision Date: 07-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
75030 TL005TealReel100 ft
75030 TL001TealReel1,000 ft
Date: 2019-10-17
No accessories are available for this product