(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
MachFlex™ for High Flex, 1 Conductor 25AWG (19x38) Bare Copper, PO Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket, AWM 1354
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | 19x38 | BC - Bare Copper | 0.019 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.09 in |
| Type | Material | Coverage [%] |
|---|---|---|
| French Braid | Tinned Copper (TC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | Belflex® | 0.146 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 35 Ohm/1000ft | 9.1 Ohm/1000ft | 9.1 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17.7 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 2.2 MHz | 0.6 dB/100ft |
| 5 MHz | 0.9 dB/100ft |
| 10 MHz | 1.3 dB/100ft |
| 30 MHz | 2.2 dB/100ft |
| 50 MHz | 2.9 dB/100ft |
| 100 MHz | 4.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.3 ns/ft | 77% |
| Frequency [MHz] |
|---|
| 2.2 MHz |
| 5 MHz |
| 10 MHz |
| 30 MHz |
| 50 MHz |
| 100 MHz |
| UL Voltage Rating |
|---|
| 30 V RMS |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -40°C To +80°C |
| Flex Cycle Rating: | 1 Million |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 22 lbs |
| Minimum Continuous Flexing Bend Radius: | 3 in |
| Minimum Minor Axis Bend Radius: | 1.5 in |
| UL AWM Style Compliance: | AWM 1354 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 30 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7501A G7X1000 | Blue, Matte | Reel | 1,000 ft | 612825187226 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Update and Revision: | Revision Number: 0.393 Revision Date: 02-20-2026 |