Product Hierarchy
Product Hierarchy

7447WS - MachFlex™, 3+1G C #10 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 3+1G Conductor 10AWG (105x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementSizeStrandingMaterial
10105x30BC - Bare Copper
Ground Wire10105x30BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.172 in (4.37 mm)Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Green/Yellow
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.035 in (0.89 mm)0.49 in (12 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.063 in (1.6 mm)0.644 in

Electrical Characteristics

Electricals
Nom. Conductor DCR
1 Ohm/1000ft (3.3 Ohm/km)
Voltage
UL Voltage Rating
1000 V RMS, 600 V RMS

Mechanical Characteristics

Temperature
UL Temperature
75°C Dry, 90°C Wet
Bend Radius
Flexing Min.
6.5 in
Max. Pull Tension: 546 lbs (248 kg)
Bulk Cable Weight: 296 lbs/1000ft (440 kg/km)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, 1202
NEC / UL Compliance: TC-ER, WTTC
AWM Compliance: AWM 20328, AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.306 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7447WS 060250ChromeReel250 ft612825186946C
7447WS 0601000ChromeReel1,000 ft612825186939
7447WS 0605000ChromeReel5,000 ft612825186953
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product