Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
MachFlex™ for High Flex, 8+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 14 | 41x30 | BC - Bare Copper | |
| Ground Wire | 14 | 41x30 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.117 in (2.97 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.593 in |
| Nom. Conductor DCR |
|---|
| 2.5 Ohm/1000ft (8.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 5.9 in |
| Max. Pull Tension: | 603 lbs (274 kg) |
| Bulk Cable Weight: | 171 lbs/1000ft (254 kg/km) |
| Environmental Suitability: | Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.242 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7439W 060250 | Chrome | Reel | 250 ft | 612825186724 | C |
| 7439W 0601000 | Chrome | Reel | 1,000 ft | 612825186717 | |
| 7439W 0605000 | Chrome | Reel | 5,000 ft | 612825186731 |
| Footnote: | C - CRATE REEL PUT-UP. |