Product Hierarchy
Product Hierarchy

7438WS - MachFlex™, 6+1G C #14 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 6+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)614 AWG41x30BC - Bare Copper
Ground Wire114 AWG41x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.117 in (2.97 mm)Black and Numbered
Ground WirePVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.117 in (2.97 mm)Green/Yellow
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
SeparatorMaterialNom. ThicknessNom. DiameterColor
non-Woven TapeTPE - Thermoplastic Elastomer0.25 in (6.4 mm)0.444 in (11.3 mm)Chrome
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.063 in (1.6 mm)0.598 in
Overall Cable Diameter (Nominal): 0.598 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)2.8 Ohm/1000ft21 Amps per Conductor at 25ºC
Ground Wire2.73 Ohm/1000ft (8.96 Ohm/km)
Nom Outer Shield DCR: 3.1 Ohm/1000ft (10 Ohm/km)
Voltage
UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C-40°C To +105°C
Bend Radius
Stationary Min.Installation Min.
7.18 in (182 mm)7.18 in
Max. Pull Tension: 469 lbs (213 kg)
Bulk Cable Weight: 236 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336
AWM Compliance: AWM 20328, AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.369 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7438WS 060250ChromeReel250 ft612825186694C
7438WS 0601000ChromeReel1,000 ft612825186687C
7438WS 0605000ChromeReel5,000 ft612825186700
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product