Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
MachFlex™ for High Flex, 6+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| 14 | 41x30 | BC - Bare Copper | 6 | |
| Ground Wire | 14 | 41x30 | BC - Bare Copper | 1 |
| Conductor Count: | 7 |
| Material | Nominal Diameter |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.117 in |
| Number | Color |
|---|---|
| 1 | Black and Numbered |
| 2 | Black and Numbered |
| 3 | Black and Numbered |
| 4 | Black and Numbered |
| 5 | Black and Numbered |
| 6 | Black and Numbered |
| 7 | Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.487 in | 0.047 in |
| Nominal Conductor DCR |
|---|
| 2.5 Ohm/1000ft |
| UL Voltage Rating |
|---|
| 1000 V RMS |
| 600 V RMS |
| UL Temperature Rating: | 75°C Dry, 90°C Wet |
| Other Temp Range: | Flexing: -5°C To +90 °C |
| Oil Resistance: | Yes |
| UV Resistance: | Yes |
| Flex Cycle Rating: | 1 Million Flexes |
| Bulk Cable Weight: | 162 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 469 lbs |
| Minimum Continuous Flexing Bend Radius: | 4.9 in |
| NEC/(UL) Compliance: | TC-ER, WTTC |
| CEC/C(UL) Compliance: | CIC, TC |
| UL AWM Style Compliance: | AWM 20328 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Non-Halogenated: | No |
| Suitability - Oil Resistance: | Yes - Oil Res II |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| CSA Flammability: | FT4 |
| IEEE Flammability: | IEEE 1202 FT4 |
| UL voltage rating: | 1000 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7438W 060250 | Chrome | Reel | 250 ft | 612825186663 |
| 7438W 0601000 | Chrome | Reel | 1,000 ft | 612825186656 |
| 7438W 0605000 | Chrome | Reel | 5,000 ft | 612825186670 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.373 Revision Date: 02-03-2025 |