Product Hierarchy
Product Hierarchy

7435WS - MachFlex™, 2+1G C #14 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 2+1G Conductor 14AWG (41x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementSizeStrandingMaterial
1441x30BC - Bare Copper
Ground Wire1441x30BC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PVC/Nylon - Polyvinyl Chloride + Nylon0.117 in (2.97 mm)Black and Numbered 1, Black and Numbered 2, Green/Yellow
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.025 in (0.64 mm)0.285 in (7.24 mm)
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.047 in (1.2 mm)0.407 in

Electrical Characteristics

Electricals
Nom. Conductor DCR
2.5 Ohm/1000ft (8.2 Ohm/km)
Voltage
UL Voltage Rating
1000 V RMS, 600 V RMS

Mechanical Characteristics

Temperature
UL Temperature
75°C Dry, 90°C Wet
Bend Radius
Flexing Min.
4.1 in (100 mm)
Max. Pull Tension: 201 lbs (91.2 kg)
Bulk Cable Weight: 119 lbs/1000ft (177 kg/km)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, 1202
NEC / UL Compliance: TC-ER, WTTC
AWM Compliance: AWM 20328, AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.284 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7435WS 060250ChromeReel250 ft612825186595C
7435WS 0601000ChromeReel1,000 ft612825186588
7435WS 0605000ChromeReel5,000 ft612825186601
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product