Product Hierarchy
Product Hierarchy

7430W - MachFlex™, 33+1G C #16 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 33+1G Conductor 16AWG (26x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
1626x30BC - Bare Copper33
Ground Wire1626x30BC - Bare Copper1
Conductor Count: 34
Insulation
MaterialNominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon0.101 in
Color Chart
NumberColor
1Black and Numbered 1
2Black and Numbered 2
3Black and Numbered 3
4Black and Numbered 4
5Black and Numbered 5
6Black and Numbered 6
7Black and Numbered 7
8Black and Numbered 8
9Black and Numbered 9
10Black and Numbered 10
11Black and Numbered 11
12Black and Numbered 12
13Black and Numbered 13
14Black and Numbered 14
15Black and Numbered 15
16Black and Numbered 16
17Black and Numbered 17
18Black and Numbered 18
19Black and Numbered 19
20Black and Numbered 20
21Black and Numbered 21
22Black and Numbered 22
23Black and Numbered 23
24Black and Numbered 24
25Black and Numbered 25
26Black and Numbered 26
27Black and Numbered 27
28Black and Numbered 28
29Black and Numbered 29
30Black and Numbered 30
31Black and Numbered 31
32Black and Numbered 32
33Black and Numbered 33
34Green/Yellow
Outer Shield
Material
No Shield
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
TPE - Thermoplastic Elastomer0.882 in0.085 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4 Ohm/1000ft
Voltage
UL Voltage Rating
1000 V RMS
600 V RMS

Temperature Range

UL Temp Rating: 90°C (UL AWM Style 2587)
Operating Temperature Range: -40°C To +90°C
Other Temp Range: Flexing: -5°C To +90 °C

Mechanical Characteristics

Oil Resistance: Yes
Flex Cycle Rating: 1 Million Flexes
Bulk Cable Weight: 522 lbs/1000ft
Max. Pull Tension: 1190 lbs
Min. Bend Radius (Continuous Flexing): 8.8 in

Standards

NEC/(UL) Compliance: TC-ER, WTTC
CEC/C(UL) Compliance: CIC, TC
UL AWM Style Compliance: AWM 20328
CSA AWM Compliance: AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Non-Halogenated: No
Suitability - Oil Resistance: Yes - Oil Res II
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 1000 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
7430W 060250ChromeReel250 ft612825186540
7430W 0601000ChromeReel1,000 ft612825186533
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.363 Revision Date: 01-10-2024
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product