(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
MachFlex™ for High Flex, 17+1G Conductor 16AWG (26x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 16 | 26x30 | BC - Bare Copper | |
| Ground Wire | 16 | 26x30 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in (2.57 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Black and Numbered 9, Black and Numbered 10, Black and Numbered 11, Black and Numbered 12, Black and Numbered 13, Black and Numbered 14, Black and Numbered 15, Black and Numbered 16, Black and Numbered 17, Green/Yellow |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.025 in (0.64 mm) | 0.56 in (14 mm) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.714 in |
| Nom. Conductor DCR |
|---|
| 4 Ohm/1000ft (13 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 7.15 in (182 mm) |
| Max. Pull Tension: | 630 lbs (290 kg) |
| Bulk Cable Weight: | 351 lbs/1000ft (522 kg/km) |
| Environmental Suitability: | Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.379 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7428WS 060250 | Chrome | Reel | 250 ft | 612825186465 | C |
| 7428WS 0601000 | Chrome | Reel | 1,000 ft | 612825186458 | C |
| 7428WS 0605000 | Chrome | Reel | 5,000 ft | 612825186472 |
| Footnote: | C - CRATE REEL PUT-UP. |