(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
16 | 26x30 | BC - Bare Copper | 11 |
16 | BC - Bare Copper | 1 |
Conductor Count: | 12 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in |
Number | Color |
---|---|
1 | Black and Numbered 1 |
2 | Black and Numbered 2 |
3 | Black and Numbered 3 |
4 | Black and Numbered 4 |
5 | Black and Numbered 5 |
6 | Black and Numbered 6 |
7 | Black and Numbered 7 |
8 | Black and Numbered 8 |
9 | Black and Numbered 9 |
10 | Black and Numbered 10 |
11 | Black and Numbered 11 |
12 | Green/Yellow |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
TPE - Thermoplastic Elastomer | 0.55 in | 0.063 in |
Nominal Conductor DCR |
---|
4 Ohm/1000ft |
UL Voltage Rating |
---|
1000 V RMS |
600 V RMS |
UL Temp Rating: | 75°C Dry, 90°C Wet |
Other Temp Range: | Flexing: -5°C To +90 °C |
Oil Resistance: | Yes |
Flex Cycle Rating: | 1 Million Flexes |
Bulk Cable Weight: | 192 lbs/1000ft |
Max. Pull Tension: | 420 lbs |
Min Bend Radius (Continuous Flexing): | 5.5 in |
NEC/(UL) Compliance: | TC-ER, WTTC |
CEC/C(UL) Compliance: | CIC, TC |
UL AWM Style Compliance: | 20328 |
CSA AWM Compliance: | AWM I/II A/B |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | Yes - Oil Res II |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1685 UL Loading |
CSA Flammability: | FT4 |
IEEE Flammability: | 1202 |
UL voltage rating: | 1000 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7427W 060250 | Chrome | Reel | 250 ft | 612825186373 |
7427W 0601000 | Chrome | Reel | 1,000 ft | 612825186366 |
7427W 0605000 | Chrome | Reel | 5,000 ft | 612825186380 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.271 Revision Date: 06-24-2020 |