Product Hierarchy
Product Hierarchy

7423W - MachFlex™, 3C+1G #16 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER


MachFlex™ for High Flex, 3+1G Conductor 16AWG (26x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: C-Track Systems, Automated Assembly systems, Material Handling Systems, Pick and Place Systems,Gantry Systems, Multi-Axis Machining

Construction Details

Conductor
ElementNumber of ElementSizeStrandingMaterial
Conductor(s)316 AWG26x30BC - Bare Copper
Ground116 AWG26x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)Black and Numbered
GroundPVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)Green / Yellow Stripe
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.047 in (1.2 mm)0.342 in (8.69 mm)
Overall Cable Diameter (Nominal): 0.342 in (8.69 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Conductor(s)4 Ohm/1000ft (13 Ohm/km)
Ground4 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
(WTTC), 600 V (TC-ER, UL AWM 20328)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
1.4 in (36 mm)1.4 in (36 mm)3.4 in (86 mm)
Max. Pull Tension: 140 lbs (64 kg)
Bulk Cable Weight: 79 lbs/1000ft (120 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 (FT4 Loading), FT4, 1202
NEC / UL Compliance: Article 336, Article 760, TC-ER, WTTC
AWM Compliance: AWM 20328, AWM 2587, AWM 21486, I/II A/B
CEC / C(UL) Compliance: CIC, TC

History

Update and Revision: Revision Number: 0.330 Revision Date: 04-08-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
7423W 060250ChromeReel250 ft612825186229
7423W 0601000ChromeReel1,000 ft612825186212
7423W 0605000ChromeReel5,000 ft612825186236
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product