(13930)Indoor Fiber Cable
(1468)Indoor/Outdoor Fiber Cable
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
MachFlex™ for High Flex, 33+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 18 | 16x30 | BC - Bare Copper | |
| Ground Wire | 18 | 16x30 | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.089 in (2.3 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Black and Numbered 9, Black and Numbered 10, Black and Numbered 11, Black and Numbered 12, Black and Numbered 13, Black and Numbered 14, Black and Numbered 15, Black and Numbered 16, Black and Numbered 17, Black and Numbered 18, Black and Numbered 19, Black and Numbered 20, Black and Numbered 21, Black and Numbered 22, Black and Numbered 23, Black and Numbered 24, Black and Numbered 25, Black and Numbered 26, Black and Numbered 27, Black and Numbered 28, Black and Numbered 29, Black and Numbered 30, Black and Numbered 31, Black and Numbered 32, Black and Numbered 33, Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.762 in |
| Nom. Conductor DCR |
|---|
| 6.5 Ohm/1000ft (21 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V RMS, 600 V RMS |
| UL Temperature |
|---|
| 75°C Dry, 90°C Wet |
| Flexing Min. |
|---|
| 7.7 in |
| Max. Pull Tension: | 782 lbs (355 kg) |
| Bulk Cable Weight: | 346 lbs/1000ft (515 kg/km) |
| Environmental Suitability: | Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, 1202 |
| NEC / UL Compliance: | TC-ER, WTTC |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.365 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7418W 060250 | Chrome | Reel | 250 ft | 612825186120 | C |
| 7418W 0601000 | Chrome | Reel | 1,000 ft | 612825186113 | C |
| Footnote: | C - CRATE REEL PUT-UP. |