Product Hierarchy
Product Hierarchy

7417WS - MachFlex™, 24+1G C #18 Str BC, PVC-NYL Ins, OA TC Brd, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 24+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2418 AWG16x30BC - Bare Copper
Ground Wire118 AWG16x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.089 in (2.3 mm)Black and Numbered, Green/Yellow
Ground WirePVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.089 in (2.3 mm)Green/Yellow
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Inner Jacket
SeparatorMaterialNom. ThicknessNom. DiameterColor
non-Woven TapeTPE - Thermoplastic Elastomer0.25 in (6.4 mm)0.602 in (15.3 mm)Chrome
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.063 in (1.6 mm)0.756 in
Overall Cable Diameter (Nominal): 0.756 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Conductor(s)6.5 Ohm/1000ft9 Amps per Conductor at 30ºC
Ground Wire7.06 Ohm/1000ft (23.2 Ohm/km)24 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.89 Ohm/1000ft (6.20 Ohm/km)
Voltage
UL Voltage Rating
1000 V (WTTC), 600 V (TC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C-40°C To 105°C
Bend Radius
Stationary Min.Installation Min.
3.02 in (76.7 mm)3.78 in
Max. Pull Tension: 520 lbs (240 kg)
Bulk Cable Weight: 342 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336
AWM Compliance: AWM 20328, AWM I/II A/B
CEC / C(UL) Compliance: CIC, TC.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.189 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7417WS 060250ChromeReel250 ft612825186090C
7417WS 0601000ChromeReel1,000 ft612825186083C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product