Product Hierarchy
Product Hierarchy

7416W - MachFlex™, 17C+1G #18 Str BC, PVC-NYL Ins, TPE Jkt, 1000V WTTC, 600V TC-ER




MachFlex™ for High Flex, 17+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, TPE Outer Jacket, 1000V WTTC, 600V TC-ER

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1718 AWG16x30BC - Bare Copper
Ground118 AWG16x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)0.089 in (2.3 mm)Black and Numbered
GroundPVC/Nylon - Polyvinyl Chloride + Nylon0.021 in (0.53 mm)Green / Yellow Stripe
Outer Jacket
MaterialNom. ThicknessNom. Diameter
TPE - Thermoplastic Elastomer0.063 in (1.6 mm)0.576 in (14.6 mm)
Overall Cable Diameter (Nominal): 0.576 in (14.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Conductor(s)6.5 Ohm/1000ft (21 Ohm/km)
Ground6.5 Ohm/1000ft (21 Ohm/km)
Voltage
UL Voltage Rating
1000 V RMS (WTTC), 600 V (TC-ER, UL AWM 20328)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 75°C Wet-40°C to +90°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
2.3 in (58 mm)2.3 in (58 mm)5.8 in (150 mm)
Max. Pull Tension: 414 lbs (188 kg)
Bulk Cable Weight: 195 lbs/1000ft (290 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 (UL Loading), 1202
NEC / UL Compliance: Article 336, Article 760, TC-ER, WTTC
AWM Compliance: AWM 20328, I/II A/B
CEC / C(UL) Compliance: CIC, TC
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.352 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7416W 060250ChromeReel250 ft612825186007C
7416W 0601000ChromeReel1,000 ft612825185994C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product