MachFlex™ for High Flex, 11+1G Conductor 18AWG (16x30) Bare Copper, PVC-NYL Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, 1000V WTTC, 600V TC-ER
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 11 | 18 AWG | 16x30 | BC - Bare Copper |
| Ground Wire | 1 | 18 AWG | 16x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Black and Numbered |
| Ground Wire | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.021 in (0.53 mm) | 0.089 in (2.3 mm) | Green/Yellow |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.25 in (6.4 mm) | 0.424 in (10.8 mm) | Chrome |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.063 in (1.6 mm) | 0.578 in |
| Overall Cable Diameter (Nominal): | 0.578 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 6.5 Ohm/1000ft | 10.5 Amps per Conductor at 30ºC |
| Ground Wire | 7.06 Ohm/1000ft (23.2 Ohm/km) | 24 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 2.92 Ohm/1000ft (9.58 Ohm/km) |
| UL Voltage Rating |
|---|
| 1000 V (WTTC), 600 V (TC-ER) |
| UL Temperature | Operating |
|---|---|
| UL : 90°C Dry, 75°C Wet; AWM 20328 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.31 in (58.7 mm) | 2.89 in |
| Max. Pull Tension: | 249.6 lbs (113.2 kg) |
| Bulk Cable Weight: | 196 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336 |
| AWM Compliance: | AWM 20328, AWM I/II A/B |
| CEC / C(UL) Compliance: | CIC, TC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.379 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7415WS 060250 | Chrome | Reel | 250 ft | 612825185970 | C |
| 7415WS 0601000 | Chrome | Reel | 1,000 ft | 612825185963 | C |
| Footnote: | C - CRATE REEL PUT-UP. |