MachFlex™ for High Flex, 24+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, PLTC
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 24 | 20 AWG | 19x32 | BC - Bare Copper |
| Ground Wire | 1 | 20 AWG | 19x32 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Black and Numbered |
| Ground Wire | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Green/Yellow |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 87% |
| Separator | Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|---|
| non-Woven Tape | TPE - Thermoplastic Elastomer | 0.25 in (6.4 mm) | 0.461 in (11.7 mm) | Chrome |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.053 in (1.3 mm) | 0.595 in |
| Overall Cable Diameter (Nominal): | 0.595 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Conductor(s) | 10.8 Ohm/1000ft | 5.4 Amps per Conductor at 30ºC |
| Ground Wire | 10.7 Ohm/1000ft (35.1 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 2.15 Ohm/1000ft (7.05 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 600 V |
| UL Temperature | Operating |
|---|---|
| UL : 90°C, AWM 20327 : 105°C | -40°C To 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.95 in (151 mm) | 5.95 in |
| Max. Pull Tension: | 375 lbs (170 kg) |
| Bulk Cable Weight: | 159 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | AWM 20327, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.185 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7408WS 060250 | Chrome | Reel | 250 ft | 612825185659 | C |
| 7408WS 0601000 | Chrome | Reel | 1,000 ft | 612825185642 | C |
| Footnote: | C - CRATE REEL PUT-UP. |