(2998)Modular Couplers
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
(98)KeyConnect Outlets
(13)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(23)Workstation Consolidation
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
(109)MachFlex™ for High Flex, 17+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC
Suitable Applications: | Robotics, Robot, Continuous Flex |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 24 | 20 AWG | 19x32 | BC - Bare Copper |
Ground Wire | 1 | 20 AWG | 19x32 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Black and Numbered |
Ground Wire | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Green/Yellow |
Material |
---|
No Shield |
Separator | Material | Nom. Thickness | Nom. Diameter |
---|---|---|---|
non-Woven Tape | TPE - Thermoplastic Elastomer | 0.053 in (1.3 mm) | 0.517 in |
Overall Cable Diameter (Nominal): | 0.517 in |
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Conductor(s) | 10.8 Ohm/1000ft | 5.4 Amps per Conductor at 30ºC |
Ground Wire | 10.7 Ohm/1000ft (35.1 Ohm/km) | 14.4 Amps per Conductor at 30ºC |
UL Voltage Rating | Voltage Rating |
---|---|
300 V | 600 V |
UL Temperature | Operating |
---|---|
UL : 90°C, AWM 20327 : 105°C | -40°C To 105°C |
Stationary Min. | Installation Min. |
---|---|
5.17 in (131 mm) | 5.17 in |
Max. Pull Tension: | 375 lbs (170 kg) |
Bulk Cable Weight: | 169 lbs/1000ft |
Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, PLTC |
AWM Compliance: | AWM 20327, AWM I/II A/B |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.351 Revision Date: 01-10-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7408W 060250 | Chrome | Reel | 250 ft | 612825185628 | C |
7408W 0605000 | Chrome | Reel | 5,000 ft | 612825185635 |