(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
MachFlex™ for High Flex, 11+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, TPE Outer Jacket, PLTC
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | Size | Stranding | Material |
|---|---|---|---|
| 20 | 19x32 | BC - Bare Copper | |
| Ground Wire | 20 | 19x32 | BC - Bare Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | Black and Numbered 1, Black and Numbered 2, Black and Numbered 3, Black and Numbered 4, Black and Numbered 5, Black and Numbered 6, Black and Numbered 7, Black and Numbered 8, Black and Numbered 9, Black and Numbered 10, Black and Numbered 11, Green/Yellow |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.042 in (1.1 mm) | 0.363 in |
| Nom. Conductor DCR |
|---|
| 8.8 Ohm/1000ft (29 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C (-5°C Flexing) To +90°C |
| Flexing Min. |
|---|
| 3.6 in |
| Max. Pull Tension: | 156 lbs (70.8 kg) |
| Bulk Cable Weight: | 82 lbs/1000ft (120 kg/km) |
| Environmental Suitability: | Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, 1202 |
| NEC / UL Compliance: | PLTC |
| AWM Compliance: | AWM 20327, AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.377 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7406W 060250 | Chrome | Reel | 250 ft | 612825185550 | C |
| 7406W 0601000 | Chrome | Reel | 1,000 ft | 612825185543 | C |
| 7406W 0605000 | Chrome | Reel | 5,000 ft | 612825185567 |
| Footnote: | C - CRATE REEL PUT-UP. |