(109)DataTuff Ind SPE cable 10Mbps 400m, SF/UTP, AWG22 Stranded, PVC
Suitable Applications: | 1 single pair Ethernet up to 20 MHz |
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 22 AWG | 7x30 | TC - Tinned Copper | 1 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 1.70 mm (0.0669 in) | White & Blue |
Shield Type | Material | Coverage |
---|---|---|
Tape | Polyester | 100% |
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.2 mm (0.24 in) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
68.0 Ohm/km (20.7 Ohm/1000ft) | 160 pF/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB] | Min. RL (Return Loss) [dB] | Min. Coupling Attenuation [dB] |
---|---|---|---|
0.1 | 1.4 | 15 | 60 |
1 | 2.1 | 20 | 60 |
4 | 3.8 | 23 | 60 |
10 | 5.9 | 25 | 60 |
20 | 8.4 | 25 | 60 |
UL Voltage Rating |
---|
300 V |
Operating |
---|
-30C to +75°C |
Stationary Min. |
---|
37.3 mm (1.47 in) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | UL 1685 Vertical Tray, UL 1685 Vertical Tray |
NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
CEC / C(UL) Compliance: | CM |
Data Category: | SPE 10 Mbps |
TIA/EIA Compliance: | TIA 568.5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.109 Revision Date: 07-10-2024 |