(109)DataTuff Ind SPE cable 10Mbps 1km, SF/UTP, AWG18 Solid, PVC
Suitable Applications: | 1 single pair Ethernet up to 20 MHz |
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 18 AWG | Solid | BC - Bare Copper | 1 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 2.49 mm (0.0980 in) | White & Blue |
Shield Type | Material | Coverage |
---|---|---|
Tape | Polyester | 100% |
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 90% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 7.7 mm (0.30 in) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
22.3 Ohm/km (6.80 Ohm/1000ft) | 160 pF/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB] | Min. RL (Return Loss) [dB] | Min. Coupling Attenuation [dB] |
---|---|---|---|
0.1 | 1.0 | 15 | 60 |
1 | 1.4 | 20 | 60 |
4 | 2.6 | 23 | 60 |
10 | 4.1 | 25 | 60 |
20 | 5.7 | 25 | 60 |
UL Voltage Rating |
---|
300 V |
Operating |
---|
-30°C to +75°C |
Stationary Min. |
---|
43.4 mm (1.71 in) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
Flammability / Reaction to Fire: | UL 1685 Vertical Tray, UL 1685 Vertical Tray |
NEC / UL Compliance: | Article 725, Article 800, PLTC, CM |
Data Category: | SPE 10 Mbps |
TIA/EIA Compliance: | TIA 568.5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.19 Revision Date: 07-05-2024 |