Product Hierarchy
Product Hierarchy

74041E - DataTuff Ind SPE 400m10Mb 22AWG STR SF/UTP PVC


DataTuff Ind SPE 400m10Mb 22AWG STR SF/UTP PVC

Product Overview

Suitable Applications: Long distance sensors in harsh environment at Industrial edge, 1 single pair Ethernet up to 20 MHz

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
22 AWG7x0.25 mmTC - Tinned Copper1
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.65 mm (0.0650 in)White & Blue
Outer Shield
Shield TypeMaterialCoverage
TapePolyester100%
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride5.10 mm (0.201 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
59.4 Ohm/km at 20°C160 pF/100m100 Ohm
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]Max. Surface Transfer ImpedanceNom. Characteristic Impedance [Ohm]
0.11.5155055
12.220403550
43.923312375.9
106.1252515100
208.62520.59154.9
100
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-30°C To +80°C

Standards and Compliance

Flammability / Reaction to Fire: FT2
AWM Compliance: AWM 2095, AWM I A/B
Data Category: SPE 10 Mbps
ISO/IEC Compliance: IEC 61156-xx, UL 758

History

Update and Revision: Revision Number: 0.90 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74041E.00B100BlackFlat Box100 m8719605237323
74041E-A500BlackReel500 m
74041E.00500BlackReel500 m8719605235695
74041E.00600BlackReel600 m8719605236340
No accessories are available for this product