Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
DataTuff Ind SPE 1km10Mb 18AWG SO SF/UTP LSZH
| Suitable Applications: | Long distance sensors in harsh environment at Industrial edge, 1 single pair Ethernet supporting a bandwidth of 10 Mbit/s (e.g. 10BASE-T1L) over up to 1000 m. The maximum trunk cable length can reach 1000m and 200m for spur cable length. 2-WISE Ethernet-APL standards and intrinsic safety environments |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 18 AWG | Solid | BC - Bare Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.45 mm (0.0965 in) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Polyester | 100% |
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.60 mm (0.260 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 21.4 Ohm/km at 20°C | 160 pF/100m | 100 Ohm |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance | Nom. Characteristic Impedance [Ohm] |
|---|---|---|---|---|---|---|
| 0.1 | 1 | 15 | 50 | 55 | ||
| 1 | 1.4 | 20 | 40 | 35 | 50 | |
| 4 | 2.6 | 23 | 31 | 23 | 75.9 | |
| 10 | 4.1 | 25 | 25 | 15 | 100 | |
| 20 | 5.7 | 25 | 20.5 | 9 | 154.9 | |
| 100 |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -30°C To +80°C |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 21307 |
| Data Category: | SPE 10 Mbps |
| ISO/IEC Compliance: | IEC 61156-13, UL 758 |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60 |
| Notes: | Conform to intrinsic safety (IS): IEC TS 60079-47 (2-WISE) standard, @ 1KHz, Capacitance: 45~200 nF/km,Loop Resistance: 15~150 ohm/km, Loop Inductance: 0.4~1.0mH/km |
| Update and Revision: | Revision Number: 0.98 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74040NH-A500 | Black | Reel | 500 m | 8719605191618 |
| 74040NH-A1500 | Black | Reel | 1,500 m | 8719605189219 |
| 74040NH 006500M | Blue | Reel | 500 m | |
| 74040NH 0061500M | Blue | Reel | 1,500 m |