(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)DataTuff Ind SPE 40mGb 22AWG 7 STR SF/UTP PVC
Suitable Applications: | Manufacturing cell, 1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1) |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
22 | Stranded | TC - Tinned Copper | 1 |
Conductor Count: | 2 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 2.3 mm |
Color |
---|
Natural & Natural/Blue |
Type | Material | Coverage [%] |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 80% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.15 mm |
Min Elongation at Breakof Conductors: | 8 % |
Min Elongation at Breakof Insulation: | 100 % |
Min Elongation at Breakof Jacket: | 100 MPa |
Min Tensile Strength of Jacket: | 10.3 MPa |
Max. Conductor DCR | Max DCR Unbalanced Between Pairs [%] |
---|---|
59.4 Ohm/km at 20°C | 2 % |
Max. Capacitance Unbalance |
---|
1,600 pF/km |
Dielectric Strength: | 2 kVac/1 min |
Insulation Resistance: | 5000 MOhm*km |
Nominal Characteristic Impedance |
---|
100 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|
1 MHz | 3.1 | 20 dB | 40 dB | 40 dB |
4 MHz | 5.6 | 23 dB | 40 dB | 28 dB |
10 MHz | 8.7 | 25 dB | 35 dB | 20 dB |
20 MHz | 12.3 | 25 dB | 30.5 dB | 14 dB |
30 MHz | 15.1 | 23.5 dB | 27.8 dB | 10.5 dB |
100 MHz | 27.8 | 19 dB | 20 dB | 5 dB |
600 MHz | 70.7 | 15.6 dB | 8.3 dB | 5 dB |
1000 MHz |
Non-UL Voltage Rating |
---|
300 V |
Operating Temp Range: | -20°C To +80°C |
Max Dielectric Shrinkage: | 5 % |
Dielectric Shrinkage Description: | Shrinkage of Insualtion (100+/2°CX1hr)/150mm |
Cold Bend Test: | No Crack |
Hygroscopicity: | Weight increasing not exceed 1% (for 3hrs) |
Wicking: | The filter paper shall not wet (for 6 hrs) |
IRM 902 Mineral Oil Resistance Test: | At 70C° x 4hr- Tensile Strength: ≥ 60% of Original Elongation at break:≥ 60% of Original |
UL AWM Style Compliance: | AWM 2095 |
CSA AWM Compliance: | AWM I A/B |
IEC Compliance: | IEC 61156-12 NP, UL 758 |
C(UL) Flammability: | FT2 |
IEC Flammability: | IEC 60332-1 |
Item # | Color | Putup Type | Length |
---|---|---|---|
74033E 0101000 | Black | Reel | 1,000 ft |
74033E 0061000 | Blue, Light | Reel | 1,000 ft |
Update and Revision: | Revision Number: 0.28 Revision Date: 01-19-2021 |