Product Hierarchy
Product Hierarchy

74032PU - DataTuff Ind SPE 30mGb 24AWG 19 STR SF/UTP PUR


DataTuff Ind SPE 30mGb 24AWG 19 STR SF/UTP PUR

Product Overview

Suitable Applications: Robotics, 1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1)

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWG19x36TC - Tinned Copper1
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.9 mm (0.075 in)White & Blue
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane5.5 mm (0.22 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
94.2 Ohm/km at 20°C160 pF/100m100 Ohm
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]Max. Surface Transfer ImpedanceMin. Coupling Attenuation [dB]Nom. Characteristic Impedance [Ohm]
13.120404015
45.623402811.8
108.725352010
2012.32530.51420
3015.123.527.810.53085
10027.81920585
60070.715.68.3569.4
100065
100
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
-40°C To +80°C

Standards and Compliance

Flammability / Reaction to Fire: FT2, IEC 60332-1-2
AWM Compliance: AWM 20549, AWM I A/B
Data Category: SPE 1000 Mbps
ISO/IEC Compliance: IEC 61156-12, UL 758
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = HCl + HBr : According to IEC 60754-1 :≤0.5 %, HF : According to EN 60684-2 : ≤0.1 %

History

Update and Revision: Revision Number: 0.91 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74032PU 0101000BlackReel1,000 ft
74032PU-C500Blue, LightReel500 m8719605192288
74032PU 0061000Blue, LightReel1,000 ft
74032PU 1NH1000TealReel1,000 ft
No accessories are available for this product