(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
DataTuff Ind SPE 40mGb 22AWG SO SF/UTP LSZH
| Suitable Applications: | Mass transit platforms, 1 single pair Ethernet up to 600 MHz |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | Solid | BC - Bare Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.75 mm (0.0689 in) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Polyester | 100% |
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.10 mm (0.201 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 54.3 Ohm/km at 20°C | 120 pF/100m | 100 Ohm |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance | Min. Coupling Attenuation [dB] | Nom. Characteristic Impedance [Ohm] |
|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 20 | 40 | 40 | 50 | ||
| 4 | 3.7 | 23 | 40 | 28 | 75.9 | ||
| 10 | 5.8 | 25 | 35 | 20 | 100 | ||
| 20 | 8.2 | 25 | 30.5 | 14 | 154.9 | ||
| 30 | 10.1 | 23.76 | 27.8 | 10.5 | 200 | 85 | |
| 100 | 18.5 | 20.1 | 20 | 5 | 85 | ||
| 600 | 47.1 | 17.3 | 8.3 | 5 | 69.4 | ||
| 1000 | 65 | ||||||
| 100 |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -30°C To +80°C |
| Flammability / Reaction to Fire: | FT2 |
| AWM Compliance: | AWM 21307 |
| Data Category: | SPE 1000 Mbps |
| ISO/IEC Compliance: | IEC 61156-11, UL 758 |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60 |
| Update and Revision: | Revision Number: 0.83 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74031NH 0101000 | Black | Reel | 1,000 ft | |
| 74031NH-C500 | Blue, Light | Reel | 500 m | 8719605192271 |
| 74031NH 0061000 | Blue, Light | Reel | 1,000 ft |