(6434)Outdoor Fiber Cable
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
(109)DataTuff Ind SPE 40mGb 22AWG SO SF/UTP PVC
Suitable Applications: | 1 single pair Ethernet up to 600 MHz |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
22 AWG | Solid | BC - Bare Copper | 1 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 1.75 mm (0.0689 in) | White & Blue |
Shield Type | Material | Coverage |
---|---|---|
Tape | Polyester | 100% |
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 80% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 5.10 mm (0.201 in) |
Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|
54.3 Ohm/km at 20°C | 120 pF/100m | 100 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Min. Coupling Attenuation [dB] | Nom. Characteristic Impedance [Ohm] |
---|---|---|---|---|---|---|
1 | 2.1 | 20 | 40 | 40 | ||
4 | 3.7 | 23 | 40 | 28 | ||
10 | 5.8 | 25 | 35 | 20 | ||
20 | 8.2 | 25 | 30.5 | 14 | ||
30 | 10.1 | 23.76 | 27.8 | 10.5 | 85 | |
100 | 18.5 | 20.1 | 20 | 5 | 85 | |
600 | 47.1 | 17.3 | 8.3 | 5 | 69.4 | |
65 | ||||||
100 |
Voltage Rating |
---|
300 V |
Operating |
---|
-30°C To +80°C |
Flammability / Reaction to Fire: | FT2 |
AWM Compliance: | AWM 2095 |
Data Category: | SPE 1000 Mbps |
ISO/IEC Compliance: | IEC 61156-11, UL 758 |
Update and Revision: | Revision Number: 0.40 Revision Date: 07-05-2024 |