Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
DataTuff Ind SPE 24mGb 26AWG SO SF/UTP PVC
| Suitable Applications: | Tight space cabinet, machine building, 1 single pair Ethernet up to 600 MHz |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 26 AWG | Solid | BC - Bare Copper | 1 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.35 mm (0.0531 in) | White & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 4.10 mm (0.161 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 145 Ohm/km at 20°C | 160 pF/100m | 100 Ohm |
| Frequency [MHz] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] | Max. Surface Transfer Impedance | Min. Coupling Attenuation [dB] | Nom. Characteristic Impedance [Ohm] |
|---|---|---|---|---|---|---|
| 1 | 20 | 40 | 40 | 50 | ||
| 4 | 23 | 40 | 28 | 75.9 | ||
| 10 | 25 | 35 | 20 | 100 | ||
| 20 | 25 | 30.5 | 14 | 154.9 | ||
| 30 | 23.5 | 27.8 | 10.5 | 200 | 85 | |
| 100 | 19 | 20 | 5 | 85 | ||
| 600 | 15.6 | 8.3 | 5 | 69.4 | ||
| 1000 | 65 | |||||
| 100 |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -20°C To +80°C |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2 |
| AWM Compliance: | AWM 2095, AWM I A/B |
| Data Category: | SPE 1000 Mbps |
| ISO/IEC Compliance: | IEC 61156-12, UL 758 |
| Update and Revision: | Revision Number: 0.89 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74030E 0101000 | Black | Reel | 1,000 ft | |
| 74030E-C500 | Blue, Light | Reel | 500 m | 8719605195814 |
| 74030E 0061000 | Blue, Light | Reel | 1,000 ft | |
| 74030E-C1000 | Blue, Light | Reel | 1,000 m | 8719605191267 |