MachFlex™ for High Flex, 2+1G Conductor 20AWG (19x32) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, TPE Outer Jacket, PLTC
| Element | AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|---|
| 20 | 19x32 | BC - Bare Copper | 2 | |
| Ground Wire | 20 | 19x32 | BC - Bare Copper | 1 |
| Conductor Count: | 3 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.015 in |
| Number | Color |
|---|---|
| 1 | Black and Numbered 1 |
| 2 | Black and Numbered 2 |
| 3 | Green/Yellow |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.197 in | 0.025 in |
| Type | Material | Coverage [%] | Nominal Diameter |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 85% | 0.219 in |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| TPE - Thermoplastic Elastomer | 0.303 in | 0.042 in |
| Nominal Conductor DCR |
|---|
| 8.8 Ohm/1000ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -40°C (-5°C Flexing) To +90°C |
| Other Temp Range: | Flexing: -5°C To +90 °C |
| Oil Resistance: | Yes |
| UV Resistance: | Yes |
| Flex Cycle Rating: | 1 Million Flexes |
| Bulk Cable Weight: | 56 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 39 lbs |
| Minimum Continuous Flexing Bend Radius: | 3 in |
| NEC/(UL) Compliance: | PLTC |
| UL AWM Style Compliance: | AWM 20327 |
| CSA AWM Compliance: | AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Non-Halogenated: | No |
| Suitability - Oil Resistance: | Yes - Oil Res II |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| CSA Flammability: | FT4 |
| IEEE Flammability: | IEEE 1202 FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7401WS 060250 | Chrome | Reel | 250 ft | 612825185314 |
| 7401WS 0601000 | Chrome | Reel | 1,000 ft | 612825185307 |
| 7401WS 0605000 | Chrome | Reel | 5,000 ft | 612825185321 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.340 Revision Date: 02-03-2025 |