Product Hierarchy
Product Hierarchy

74011PU - DataTuff® 6A, 4PR #23 Str BC, PO ins, S/FTP, PUR HF jkt, PROFINET Type B, AWM 21292


DataTuff® 6A, 4 Pair AWG 23 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , PROFINET Type B, AWM 21292

Product Overview

Suitable Applications: Profinet CAT6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc

Construction Details

Conductor
ElementSizeStrandingMaterialNumber of PairsNumber of Element
Individual Shielded Pair23 AWGStrandedBC - Bare Copper48
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual Shielded PairPE - Polyethylene (Foam)1.58 mm (0.0622 in)White & Blue, White & Orange, White & Green, White & Brown
Cable Core
Description
4 pairs twisted to cable core
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Table Notes: Aluminum outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane8.7 mm (0.34 in)
Overall Cable Diameter (Nominal): 8.7 mm (0.34 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
71.9 Ohm/km56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
25 ns/100m78%
High Frequency
Frequency [MHz]Min. NEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. RL (Return Loss) [dB]Min. ELTCTL [dB]
175.373.270.2682035
466.362.559.5562323
1060.354.451.4482515
1657.249.846.843.92510.9
31.252.942.439.438.123.65.1
62.548.433.430.432.121.5
10045.326.623.228.020.1
12543.822.319.326.119.4
20040.813.210.222.018
25039.38.35.320.017.3
30038.13.90.918.517.3
60034.814.017.3
Table Notes: Limits below 4MHz are for information only
Transfer Impedance Class: Grade 1
Screening Class: Type I
Table Notes: Coupling Attenuation
Voltage
Voltage Rating
30 V AC

Mechanical Characteristics

Temperature
OperatingStorage
-40°C to +80°C-40°C to +80°C
Bend Radius
Stationary Min.Installation Min.
45 mm (1.8 in)90 mm

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Fca, Indoor, Oil Resistance
Flammability / Reaction to Fire: Horizontal, IEC 60332-1-2, UL Horizontal flame
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
Data Category: Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.197 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74011PU.00100GreenReel100 m8719605130235
74011PU.00500GreenReel500 m8719605128621
Date: 2017-04-12
PDF_186663.pdf
No accessories are available for this product