(12390)Indoor Fiber Cable
(1429)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3202)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
(12)NR Series
(29)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(968)M12
(709)Field Attachables
(88)Receptacles
(140)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(218)Adapter and Splitter
(4)Double-Ended Cordsets
(105)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(107)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(30)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)DataTuff® 6A, 4 Pair AWG 23 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , PROFINET Type B, AWM 20851
Suitable Applications: | PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Element | Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|---|
Individual Shielded Pair | 23 AWG | Stranded | BC - Bare Copper | 4 | 8 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Individual Shielded Pair | PE - Polyethylene (Foam) | 1.58 mm (0.0622 in) | White & Blue, White & Orange, White & Green, White & Brown |
Description |
---|
4 pairs twisted to cable core |
Element | Shield Type | Material | Coverage |
---|---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
Table Notes: | Aluminum outside |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.7 mm (0.34 in) |
Overall Cable Diameter (Nominal): | 8.7 mm (0.34 in) |
Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
---|---|---|---|
71.9 Ohm/km | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
Max. Delay Skew | Nom. Velocity of Prop. |
---|---|
25 ns/100m | 78% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|
1 | 2.1 | 75.3 | 73.2 | 70.2 | 68 | 20 | 35 |
4 | 3.8 | 66.3 | 62.5 | 59.5 | 56 | 23 | 23 |
10 | 5.9 | 60.3 | 54.4 | 51.4 | 48 | 25 | 15 |
16 | 7.5 | 57.2 | 49.8 | 46.8 | 43.9 | 25 | 10.9 |
31.2 | 10.5 | 52.9 | 42.4 | 39.4 | 38.1 | 23.6 | 5.1 |
62.5 | 15.0 | 48.4 | 33.4 | 30.4 | 32.1 | 21.5 | |
100 | 19.1 | 45.3 | 26.6 | 23.2 | 28.0 | 20.1 | |
125 | 21.5 | 43.8 | 22.3 | 19.3 | 26.1 | 19.4 | |
200 | 27.6 | 40.8 | 13.2 | 10.2 | 22.0 | 18 | |
250 | 31.1 | 39.3 | 8.3 | 5.3 | 20.0 | 17.3 | |
300 | 34.3 | 38.1 | 3.9 | 0.9 | 18.5 | 17.3 | |
500 | 45.3 | 34.8 | 14.0 | 17.3 |
Table Notes: | Limits below 4MHz are for information only |
Transfer Impedance Class: | Grade 1 |
Screening Class: | Type I |
Table Notes: | Coupling Attenuation |
Voltage Rating |
---|
30 V AC |
UL Temperature | Operating | Storage |
---|---|---|
80 °C | -40°C to +80°C | -40°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
45 mm (1.8 in) | 90 mm |
Environmental Suitability: | Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
AWM Compliance: | AWM 20851 |
Data Category: | Category 6A |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.254 Revision Date: 05-17-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
74011NH.01500 | Gray | Reel | 500 m | 8719605195005 |
74011NH.00100 | Green | Reel | 100 m | 8719605130075 |
74011NH.00500 | Green | Reel | 500 m | 8719605128614 |
74011NH.02500 | White | Reel | 500 m | 8719605199614 |