(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
DataTuff® 6A, 4 Pair AWG 22 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , PROFINET Type A, AWM 21292
| Suitable Applications: | PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Shielded Pair | 22 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Shielded Pair | PE - Polyethylene (Foam) | 1.60 mm (0.0630 in) | White & Blue, White & Orange, White & Green, White & Brown |
| Description |
|---|
| 4 shielded pairs twisted together |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum outside |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane | 8.7 mm (0.34 in) |
| Overall Cable Diameter (Nominal): | 8.7 mm (0.34 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 59.1 Ohm/km (18.0 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 25 ns/100m | 78% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|
| 1 | 2 dB/100m | 78 | 76 | 73 | 78 | 20 | 35 |
| 4 | 3.7 dB/100m | 78 | 74.3 | 71.3 | 78 | 23 | 23 |
| 10 | 5.9 dB/100m | 78 | 72.1 | 69.1 | 75.3 | 25 | 15 |
| 16 | 7.4 dB/100m | 78 | 70.6 | 67.6 | 71.2 | 25 | 10.9 |
| 31.2 | 10.4 dB/100m | 78 | 67.6 | 64.6 | 65.4 | 23.6 | 5.1 |
| 62.5 | 14.9 dB/100m | 75.5 | 60.6 | 57.6 | 59.4 | 21.5 | |
| 100 | 19 dB/100m | 72.4 | 53.4 | 50.4 | 55.3 | 20.1 | |
| 125 | 21.4 dB/100m | 70.9 | 49.6 | 46.6 | 53.4 | 19.4 | |
| 200 | 27.5 dB/100m | 67.9 | 40.4 | 37.4 | 49.3 | 18 | |
| 250 | 31 dB/100m | 66.4 | 35.5 | 32.5 | 47.3 | 17.3 | |
| 300 | 34.2 dB/100m | 65.2 | 31.1 | 28.1 | 45.8 | 17.3 | |
| 500 | 50.1 dB/100m | 60.7 | 10.6 | 7.6 | 39.7 | 17.3 |
| High Frequency Table Notes: | Limits below 4MHz are for information only |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 30 V AC |
| Operating | Storage |
|---|---|
| -40°C to +80°C | -40°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 45 mm (1.8 in) | 90 mm |
| Environmental Suitability: | Indoor - Euroclass Fca, Indoor, Sunlight Resistance, Oil Resistance, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | Horizontal, UL Horizontal flame |
| CPR Compliance: | CPR Euroclass: Fca |
| Data Category: | Category 6A |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.145 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74010PU.00100 | Green | Reel | 100 m | 8719605129994 |
| 74010PU.00500 | Green | Reel | 500 m | 8719605127600 |