Product Hierarchy
Product Hierarchy

74010NH - DataTuff® 6A, 4PR #22 Sol BC, PO ins, S/FTP, LSNH Jkt, PROFINET Type A, AWM 20851


DataTuff® 6A, 4 Pair AWG 22 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , PROFINET Type A, AWM 20851

Product Overview

Suitable Applications: PROFINET Cat6A, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of PairsNo. of Elements
Individual Shielded Pair22 AWGSolidBC - Bare Copper48
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual Shielded PairPE - Polyethylene (Foam)1.60 mm (0.0630 in)White & Blue, White & Orange, White & Green, White & Brown
Cable Core
Description
4 pairs twisted to cable core
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Table Notes: Aluminum outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8.7 mm (0.34 in)
Overall Cable Diameter (Nominal): 8.7 mm (0.34 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
59.1 Ohm/km56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
25 ns/100m78%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. RL (Return Loss) [dB]Min. ELTCTL [dB]
12 dB/100m787673782035
43.7 dB/100m7874.371.3782323
105.9 dB/100m7872.169.175.32515
167.4 dB/100m7870.667.671.22510.9
31.210.4 dB/100m7867.664.665.423.65.1
62.514.9 dB/100m75.560.657.659.421.5
10019 dB/100m72.453.450.455.320.1
12521.4 dB/100m70.949.646.653.419.4
20027.5 dB/100m67.940.437.449.318
25031 dB/100m66.435.532.547.317.3
30034.2 dB/100m65.231.128.145.817.3
50050.1 dB/100m60.710.67.639.717.3
Table Notes: Limits below 4MHz are for information only
Transfer Impedance Class: Grade 1
Screening Class: Type I
Table Notes: Coupling Attenuation
Voltage
Voltage Rating
30 V AC

Mechanical Characteristics

Temperature
OperatingStorage
-40°C to +80°C-40°C to +80°C
Bend Radius
Stationary Min.Installation Min.
45 mm (1.8 in)90 mm

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
Data Category: Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.152 Revision Date: 04-29-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74010NH.02305BlackReel305 m8719605203519
74010NH 010305MBlackReel305 m6938935091296
74010NH.01500Gray, RAL 7032Reel500 m8719605192400
74010NH 008500MGray, RAL 7032Reel500 m6938935091289
74010NH.00100GreenReel100 m8719605129918
74010NH 005100MGreenReel100 m6938935091265
74010NH.00500GreenReel500 m8719605127594
74010NH 005500MGreenReel500 m6938935091272
Date: 2017-04-11
PDF_186663.pdf
No accessories are available for this product