Product Hierarchy
Product Hierarchy

74009 - XGIE, 4PR , Sol, Polyolefin, 300 V RMS, CMR 75C, PLTC 75C, CMX 75C, OIL RES I, CSA C(UL) TYPE CMR, CSA FT4

XGIE, 4 Pair 22 AWG (SOLID) BC - Bare Copper, Polyolefin Insulation, Black PVC Outer Jacket, CMR 75C, PLTC 75C, CMX 75C, OIL RES I, CSA C(UL) TYPE CMR, CSA FT4 C(UL) TYPE CMR, FT4 UL FT4; CSA FT4

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)22 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PO - Polyolefin0.048 in (1.2 mm)White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.301 in (7.65 mm)Yes
Overall Cable Diameter (Nominal): 0.301 in (7.65 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
Pair(s)56.5 Ohm/km (17.2 Ohm/1000ft)66 pF/100m100 Ohm
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
510 ns/100m25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m65.365.363.363.363.860.820100 ± 12105 ± 10
44.0 dB/100m56.356.352.352.351.748.723100 ± 12100 ± 10
85.7 dB/100m51.851.846.146.145.742.724.5100 ± 12100 ± 10
106.4 dB/100m50.350.343.943.943.840.825100 ± 12100 ± 10
168.1 dB/100m47.347.339.139.139.736.725100 ± 12100 ± 10
209.2 dB/100m45.845.835.235.237.734.725100 ± 12100 ± 10
2510.3 dB/100m44.344.334.134.135.832.824.3100 ± 15100 ± 10
31.2511.6 dB/100m42.942.931.331.333.930.923.6100 ± 15100 ± 10
62.516.8 dB/100m38.438.421.621.627.824.821.5100 ± 15100 ± 10
10021.7 dB/100m35.335.317.117.123.820.820.1100 ± 15
15527.7 dB/100m32.532.54.74.719.916.919100 ± 18
20032 dB/100m30.830.83317.714.719100 ± 20
25036.4 dB/100m29.329.30015.812.818100 ± 20
30040.5 dB/100m28.228.20014.211.218100 ± 20
31041.3 dB/100m27.927.913.910.918100 ± 20
35044.3 dB/100m27.227.212.99.917100 ± 22
Voltage
UL Voltage Rating
(PLTC, CMR/CMX-Outdoor), 600 V (AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-25°C To +75°C-10°C To +75°C-25°C To +75°C
Bend Radius
Stationary Min.
1.2 in (30 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 42 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, Article 725, CMR, CMX-Outdoor, PLTC
AWM Compliance: AWM 21047
CEC / C(UL) Compliance: CMR
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: ALPHA WIRE-NM P/N 74009 4PR 22 AWG VERIFIED (UL) CAT 5E PLTC OR CMR-CMX OUTDOOR OR C(UL) CMR --- ISO/IEC 11801 CAT 5E SUN RES OIL RES --- US PATENT 6273977 CE ROHS (2 FT, 7 DIGIT SEQUENTIAL NUMBER) FT

History

Update and Revision: Revision Number: 0.6 Revision Date: 07-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
74009 BK002BlackReel500 ft
Date: 2004-01-04
No accessories are available for this product