Product Hierarchy
Product Hierarchy

74006 - XGIE, 4PR #26, Str, Polypropylene(PP), 300 V RMS, CSA FT2

XGIE, 4 Pair 26 AWG (19/38) BC - Bare Copper, Polypropylene(PP) Insulation, Overall Aluminum/Polyester Shield, Black Polyurethane, Zero Halogen (ZH) Outer Jacket, CSA FT2 FT2 UL FT2; CSA FT2; EN 60754-1 Acid Gas Generation

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)26 AWG19x38BC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.039 in (0.99 mm)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
5 fillers and 4 pairs twisted to cable core
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)80%
Outer Shield Table Notes: Aluminum outside
Outer Jacket
SeparatorMaterialNom. Diameter
non-Woven TapePUR - Polyurethane (Halogen Free)0.252 in (6.40 mm)
Outer Jacket1 Table Notes: Sheath Resists Weld-Splatter
Overall Cable Diameter (Nominal): 0.252 in (6.40 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
Pair(s)140 Ohm/km (43 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m60%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
13.2 dB/100m
46.2 dB/100m
109.5 dB/100m
1612.1 dB/100m
2013.6 dB/100m
31.2517.9 dB/100m
62.524.8 dB/100m
10032 dB/100m
High Frequency Table Notes: Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 15 mOhm/m
10 MHzMax. 10 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Voltage
Voltage Rating
450 V DC and 300 V AC

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-5°C To +50°C-40°C to +80°C
Trailing/Flexing Properties
MotionNumber of CyclesTraverse LengthTorsion Angle
Trailing/Bending1,000,000
Torsion/Twisting2,000,0001 m360 °
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)2.4 in (61 mm)
Max. Pull Tension: 16.5 lbs (7.48 kg)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Sunlight Resistance - Black only, Oil Resistance
Flammability / Reaction to Fire: UL 1581 Horizontal flame test
AWM Compliance: AWM 20549
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Alpha Wire -* P/N 74006 4PR 26 AWG INDUSTRIAL ETHERNET SHIELDED ANSI/TIA-568-C.2 CAT5E VERIFIED CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.6 Revision Date: 07-08-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
74006 BK002BlackReel500 ft
Date: 2016-05-17
No accessories are available for this product