Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
DataTuff® 7, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PUR Halogen Free jacket , AWM 21292
| Suitable Applications: | Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 26 AWG | 7x0.16 mm | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.05 mm (0.0413 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Description |
|---|
| 4 pairs twisted to cable core |
| Element | Shield Type | Material |
|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
| Inner Shield Table Notes: | Aluminum outside |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane (Halogen Free) | 6.8 mm (0.27 in) |
| Outer Jacket1 Table Notes: | Flame Retardant Sheath |
| Overall Cable Diameter (Nominal): | 6.8 mm (0.27 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 145 Ohm/km (44.2 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.7 | 80 | 77 | |||
| 4 | 5.5 | 80 | 77 | 58 | 55 | 23 |
| 10 | 8.5 | 80 | 77 | 50 | 47 | 25 |
| 16 | 10.8 | 80 | 77 | 46 | 43 | 25 |
| 20 | 12.1 | 80 | 77 | 44 | 41 | 25 |
| 31.25 | 15.2 | 80 | 77 | 40 | 37 | 23.6 |
| 62.5 | 21.8 | 75.1 | 72.1 | 34 | 31 | 21.5 |
| 100 | 27.8 | 72.4 | 69.4 | 30 | 27 | 20.1 |
| 200 | 40.1 | 67.9 | 64.9 | 24 | 21 | 18 |
| 300 | 50 | 65.3 | 62.3 | 20 | 17 | 17.3 |
| 600 | 73.3 | 60.8 | 57.8 | 14 | 11 | 17.3 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 10 Mhz | Max. 5 mOhm/m |
| 10 MHz | Max. 5 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 450 V DC and 300 V AC |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -15°C To +60°C | -40°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 30 mm (1.2 in) | 65 mm (2.6 in) |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| AWM Compliance: | AWM 21292 |
| Data Category: | Category 7 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark |
| Update and Revision: | Revision Number: 0.278 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74005PU.02B100 | Black | Flat Box | 100 m | 8719605013361 |
| 74005PU.02305 | Black | Reel | 305 m | 8719605013347 |
| 74005PU 010305M | Black | Reel | 305 m | 6938935095256 |
| 74005PU.02500 | Black | Reel | 500 m | 8719605013354 |
| 74005PU.01500 | Blue, Water | Reel | 500 m | 8719605013330 |
| 74005PU INC305M | Purple | Reel | 305 m | 6938935096642 |