Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
DataTuff® 7, 4 Pair AWG 26 Bare Copper - Stranded, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PVC jacket , AWM 20121
| Suitable Applications: | Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 26 AWG | Stranded | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.05 mm (0.0413 in) | White & Blue, White & Orange, White & Green, White & Brown |
| Description |
|---|
| 2 twisted insulated conductors, 4 pairs twisted together left hand lay |
| Element | Shield Type | Material |
|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
| Shield Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.8 mm (0.27 in) |
| Overall Cable Diameter (Nominal): | 6.8 mm (0.27 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 145 Ohm/km (44.2 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 1 | 2.7 dB/100m |
| 4 | 5.5 dB/100m |
| 10 | 8.5 dB/100m |
| 16 | 10.8 dB/100m |
| 20 | 12.1 dB/100m |
| 31.25 | 15.2 dB/100m |
| 62.5 | 21.8 dB/100m |
| 100 | 27.8 dB/100m |
| 200 | 40.1 dB/100m |
| 300 | 50 dB/100m |
| 600 | 73.3 dB/100m |
| UL Voltage Rating |
|---|
| 30 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -15°C To + 60°C | -40°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 30 mm (1.2 in) | 65 mm |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Sunlight Resistance - Black only, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 20121 |
| Data Category: | Category 7 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.198 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74005E.01500 | Black | Reel | 500 m | 8719605013255 |