(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
XGIE, 4 Conductor 22 AWG (19/34) TC - Tinned Copper, Polypropylene(PP) Insulation, Overall Aluminum/Polyester Shield, Green Polyurethane, Zero Halogen (ZH) Outer Jacket, CSA FT2 FT2 UL FT2; CSA FT2
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Conductor(s) | 22 AWG | 19x34 | TC - Tinned Copper | 2 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Conductor(s) | PE - Polyethylene | 0.061 in (1.5 mm) | White & Blue & Yellow & Orange |
| 1 Quad |
| Description |
|---|
| 1 quad with center filler |
| Material | Nom. Diameter |
|---|---|
| TPE - Thermoplastic Elastomer | 4.3 mm (0.17 in) |
| Inner Jacket Table Notes: | Bedding |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Diameter |
|---|---|---|
| non-Woven Tape | PUR - Polyurethane (Halogen Free) | 0.256 in (6.50 mm) |
| Outer Jacket1 Table Notes: | Sheath Resists Weld-Splatter |
| Overall Cable Diameter (Nominal): | 0.256 in (6.50 mm) |
| Element | Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|---|
| Conductor(s) | 57.1 Ohm/km (17.4 Ohm/1000ft) | 100 Ohm |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 530 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. SRL (Structural Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 65 | 62 | 64 | 61 | |
| 4 | 4 dB/100m | 56 | 53 | 52 | 49 | 23 |
| 10 | 6.3 dB/100m | 50 | 47 | 44 | 41 | 25 |
| 16 | 8 dB/100m | 47 | 44 | 40 | 37 | 25 |
| 31.25 | 11.4 dB/100m | 43 | 40 | 34 | 31 | 23.6 |
| 62.5 | 16.5 dB/100m | 38 | 35 | 28 | 25 | 21.5 |
| 100 | 21.3 dB/100m | 35 | 32 | 24 | 21 | 20.1 |
| High Frequency Table Notes: | Reference standard: ISO/IEC 11801 ed 2.0, Cat 5e |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 10 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -5°C To +60°C | -40°C to +80°C |
| Motion | Number of Cycles | Radius | Speed | Acceleration | Traverse Length | Torsion Angle |
|---|---|---|---|---|---|---|
| Trailing/Bending | 2,000,000 | 60 mm | 3 m/s | 3 m/s² | ||
| Torsion/Twisting | 2,000,000 | 1 m | 180 ° |
| Stationary Min. | Installation Min. |
|---|---|
| 1.2 in (30 mm) | 1.3 in (33 mm) |
| Max. Pull Tension: | 71 lbs (32 kg) |
| Environmental Suitability: | Indoor, Indoor, Sunlight Resistance, Oil Resistance |
| AWM Compliance: | AWM 20549 |
| Data Category: | Category 5 |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Alpha Wire -* P/N 74005 4C 22 AWG INDUSTRIAL ETHERNET PROFINET TYPE C SHIELDED CAT5 FT2 CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.76 Revision Date: 07-08-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 74005 GR002 | Green | Reel | 500 ft |