Product Hierarchy
Product Hierarchy

74004NH - DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, LSZH Jkt, AWM 20851, Dca


DataTuff® 7, 4 Pair AWG 23 Bare Copper - foamskin, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , AWM 20851

Product Overview

Suitable Applications: Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.45 mm (0.0571 in)White & Blue, White & Orange, White & Green, White & Brown
Cable Core
Description
4 pairs twisted to cable core
Inner Shield
ElementShield TypeMaterialCoverage
Individual Shielded PairTapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Aluminum outside
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)8 mm (0.31 in)
Overall Cable Diameter (Nominal): 8 mm (0.31 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
75 Ohm/km (23 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m78%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
1278757370787520
43.7787574.371.3787523
105.9787572.169.175.372.325
167.4787570.667.671.268.225
31.210.4787567.664.665.462.423.6
62.514.975.572.560.657.659.456.421.5
1001972.469.453.450.455.352.320.1
12521.470.967.949.646.653.450.419.4
20027.567.964.940.437.449.346.315
2503166.463.435.532.547.344.317.3
30034.265.262.231.128.145.842.817.3
60050.160.757.710.67.639.736.717.3
100066.957.454.435.332.315.1
High Frequency Table Notes: Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 15 mOhm/m
10 MHzMax. 10 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
UL Voltage RatingVoltage Rating
30 V RMS125 V (non UL)

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-15°C To +60°C-40°C to +80°C
Bend Radius
Stationary Min.Installation Min.
40 mm (1.6 in)80 mm (3.1 in)
Max. Pull Tension: 80 N (18 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, EN 50266-2-4
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1; CPR UKCA Class: Dca-s1,d1,a1
AWM Compliance: AWM 20851
CEC / C(UL) Compliance: .
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 7
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = d
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.340 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74004NH.01B100BlackFlat Box100 m8719605013217
74004NH.01305BlackReel305 m8719605013194
74004NH.01500BlackReel500 m8719605013200
74004NH.011000BlackReel1,000 m8719605013187
74004NH.03500BlueReel500 m8719605236906
74004NH.031000BlueReel1,000 m8719605160478
74004NH.02500Gray, RAL 7032Reel500 m8719605130006
74004NH.041000GreenReel1,000 m8719605196767
74004NH.051000OrangeReel1,000 m8719605196774
Date: 2005-01-01
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product