Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , AWM 20851, B2ca
| Suitable Applications: | Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PO - Polyolefin (Foam) | 1.45 mm (0.0571 in) | White & Blue, White & Orange, White & Green, White & Brown |
| Description |
|---|
| 4 pairs twisted to cable core |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum outside |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8 mm (0.31 in) |
| Outer Jacket1 Table Notes: | 0 |
| Overall Cable Diameter (Nominal): | 8 mm (0.31 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 75 Ohm/km (23 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 78% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 78 | 75 | 76 | 73 | 78 | 75 | 20 |
| 4 | 3.7 | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 |
| 10 | 5.9 | 78 | 75 | 72.1 | 69.1 | 75.3 | 72.3 | 25 |
| 16 | 7.4 | 78 | 75 | 70.6 | 67.6 | 71.2 | 68.2 | 25 |
| 31.2 | 10.4 | 78 | 75 | 67.6 | 64.6 | 65.4 | 62.4 | 23.6 |
| 62.5 | 14.9 | 75.5 | 72.5 | 60.6 | 57.6 | 59.4 | 56.4 | 21.5 |
| 100 | 19 | 72.4 | 69.4 | 53.4 | 50.4 | 55.3 | 52.3 | 20.1 |
| 125 | 21.4 | 70.9 | 67.9 | 49.6 | 46.6 | 53.4 | 50.4 | 19.4 |
| 200 | 27.5 | 67.9 | 64.9 | 40.4 | 37.4 | 49.3 | 46.3 | 18 |
| 250 | 31 | 66.4 | 63.4 | 35.5 | 32.5 | 47.3 | 44.3 | 17.3 |
| 300 | 34.2 | 65.2 | 62.2 | 31.1 | 28.1 | 45.8 | 42.8 | 17.3 |
| 600 | 50.1 | 60.7 | 57.7 | 10.6 | 7.6 | 39.7 | 36.7 | 17.3 |
| 1000 | 66.9 | 57.4 | 54.4 | 35.3 | 32.3 | 15.1 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 5 mOhm/m |
| 10 MHz | Max. 5 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type Ib |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 30 V AC |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +80°C | -15°C To +60°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 40 mm (1.6 in) | 80 mm (3.1 in) |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: B2ca-s1,d1,a1; CPR UKCA Class: B2ca-s1,d1,a1 |
| AWM Compliance: | AWM 20851 |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 7 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.54 Revision Date: 03-09-2026 |