Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyethylene insulation, S/FTP - Overall Braid / Individual Foil shielding, PVC jacket , AWM 20276
| Suitable Applications: | Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 1.45 mm (0.0571 in) | White & Blue, White & Orange, White & Green, White & Brown |
| Description |
|---|
| 4 pairs twisted to cable core |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Inner Shield Table Notes: | Aluminum outside |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 8 mm (0.31 in) |
| Overall Cable Diameter (Nominal): | 8 mm (0.31 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 75 Ohm/km (23 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 60% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|---|---|
| 1 | 2 dB/100m | 78 | 75 | 72 | 69 | 78 | 75 | 20 |
| 4 | 3.7 dB/100m | 78 | 75 | 74.3 | 71.3 | 78 | 75 | 23 |
| 10 | 5.9 dB/100m | 78 | 75 | 72.1 | 69.1 | 75.3 | 72.3 | 25 |
| 16 | 7.4 dB/100m | 78 | 75 | 70.6 | 67.6 | 71.2 | 68.2 | 25 |
| 31.2 | 10.4 dB/100m | 78 | 75 | 67.6 | 64.6 | 65.4 | 62.4 | 23.6 |
| 62.5 | 14.9 dB/100m | 75.5 | 72.5 | 60.6 | 57.6 | 59.4 | 56.4 | 21.5 |
| 100 | 19 dB/100m | 72.4 | 69.4 | 53.4 | 50.4 | 55.3 | 52.3 | 20.1 |
| 125 | 21.4 dB/100m | 70.9 | 67.9 | 49.6 | 46.6 | 53.4 | 50.4 | 19.4 |
| 200 | 27.5 dB/100m | 67.9 | 64.9 | 40.4 | 37.4 | 49.3 | 46.3 | 14 |
| 250 | 31 dB/100m | 66.4 | 63.4 | 35.5 | 32.5 | 47.3 | 44.3 | 17.3 |
| 300 | 34.2 dB/100m | 65.2 | 62.2 | 31.1 | 28.1 | 45.8 | 42.8 | 17.3 |
| 600 | 50.1 dB/100m | 60.7 | 57.7 | 10.6 | 7.6 | 39.7 | 36.7 | 17.3 |
| 1000 | 66.9 dB/100m | 57.4 | 54.4 | 35.3 | 32.3 | 15.1 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 5 mOhm/m |
| 10 MHz | Max. 5 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type Ib |
| Screening Table Notes: | Coupling Attenuation |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 30 V RMS | 30 V AC |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -15°C To +60°C | -40°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 40 mm (1.6 in) | 80 mm |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| AWM Compliance: | AWM 20276 |
| CEC / C(UL) Compliance: | . |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 7 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = d |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.276 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74004E.01B100 | Black | Flat Box | 100 m | 8719605013170 |
| 74004E.01305 | Black | Reel | 305 m | 8719605013156 |
| 74004E.01500 | Black | Reel | 500 m | 8719605013163 |