Product Hierarchy
Product Hierarchy

74002NH - DataTuff® 5E, 4PR #26 Str BC, PO ins, SF/UTP, LSZH Jkt, AWM 21286


DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, PP insulation, SF/UTP - Overall Braid + Foil shielding, LSZH / FRNC jacket , AWM 21286

Product Overview

Suitable Applications: Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
26 AWG7x0.16 mmBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.98 mm (0.039 in)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
4 pairs twisted to cable core covered with a polyester foil
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)80%
Outer Shield Table Notes: Aluminum outside
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.5 mm (0.26 in)
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
145 Ohm/km (44.2 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m60%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
0.772676419.4
13.265.362.363.860.820
4656.353.351.848.823
109.550.347.343.840.825
1612.147.244.239.736.725
2013.645.842.837.834.825
2515.344.341.335.832.824.3
31.2517.142.939.933.940.923.6
62.524.838.335.427.924.921.5
1003235.332.323.820.820.1
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 15 mOhm/m
10 MHzMax. 10 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Voltage
Voltage Rating
450 V DC and 300 V AC

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-15°C To +60°C-40°C To +80°C
Bend Radius
Stationary Min.Installation Min.
35 mm (1.4 in)70 mm (2.8 in)
Max. Pull Tension: 80 N (18 lbf)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.275 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74002NH.02B100BlackFlat Box100 m8719605013071
74002NH.02305BlackReel305 m8719605013057
74002NH.02500BlackReel500 m8719605013064
Date: 2015-06-26
AN 112E
Description: Cable Solutions for Outside Broadcast Events From Access Control to Giant Displays
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product