Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
DataTuff® 5E, 4 Pair AWG 26 Bare Copper - Stranded, PP insulation, SF/UTP - Overall Braid + Foil shielding, PVC jacket , AWM 2464
| Suitable Applications: | Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 26 AWG | 7x0.16 mm | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PP - Polypropylene | 0.98 mm (0.039 in) | White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown |
| Description |
|---|
| 4 pairs twisted to cable core covered with a polyester foil |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 80% |
| Outer Shield Table Notes: | Aluminum outside |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.5 mm (0.26 in) |
| Overall Cable Diameter (Nominal): | 6.5 mm (0.26 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 145 Ohm/km (44.2 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 60% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 0.772 | 67 | 64 | 19.4 | |||
| 1 | 3.2 dB/100m | 65.3 | 62.3 | 63.8 | 60.8 | 20 |
| 4 | 6 dB/100m | 56.3 | 53.3 | 51.8 | 48.8 | 23 |
| 10 | 9.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 25 |
| 16 | 12.1 dB/100m | 47.2 | 44.2 | 39.7 | 36.7 | 25 |
| 20 | 13.6 dB/100m | 45.8 | 42.8 | 37.8 | 34.8 | 25 |
| 25 | 15.3 dB/100m | 44.3 | 41.3 | 35.8 | 32.8 | 24.3 |
| 31.25 | 17.1 dB/100m | 42.9 | 39.9 | 33.9 | 40.9 | 23.6 |
| 62.5 | 24.8 dB/100m | 38.3 | 35.4 | 27.9 | 24.9 | 21.5 |
| 100 | 32 dB/100m | 35.3 | 32.3 | 23.8 | 20.8 | 20.1 |
| Voltage Rating |
|---|
| 450 V DC and 300 V AC |
| Operating | Installation | Storage |
|---|---|---|
| -40°C to +80°C | -15°C To +60°C | -40°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 35 mm (1.4 in) | 70 mm |
| Max. Pull Tension: | 80 N (18 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Sunlight Resistance - Black only, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | . |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.260 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 74002E.01B100 | Black | Flat Box | 100 m | 8719605171597 |
| 74002E.01305 | Black | Reel | 305 m | 8719605013026 |
| 74002E.01500 | Black | Reel | 500 m | 8719605013033 |