(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
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
(1360)Managed Switches
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
XGIE, 2 Pair 26 AWG BC - Bare Copper, Polypropylene(PP) Insulation, Overall Aluminum/Polyester Shield, Black Polyurethane, Zero Halogen (ZH) Outer Jacket, AWM/STYLE 20549 80C, CSA FT2 FT2 UL FT2; CSA FT2; EN 60754-2 Acid Gas Generation
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 26 AWG | 7x34 | BC - Bare Copper | 2 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.039 in (0.99 mm) | White/Blue & Blue, White/Orange & Orange |
| Description |
|---|
| 2 pairs and 2 fillers twisted to cable core covered with a polyester foil |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 80% |
| Outer Shield Table Notes: | Aluminum outside |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PUR - Polyurethane (Halogen Free) | 0.236 in (5.99 mm) | Yes |
| Outer Jacket1 Table Notes: | Flame Retardant Sheath |
| Overall Cable Diameter (Nominal): | 0.236 in (5.99 mm) |
| Element | Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|---|
| Pair(s) | 140 Ohm/km (43 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 60% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|
| 0.772 | 67 | 19.4 | ||
| 1 | 3.2 dB/100m | 65.3 | 63.8 | 20 |
| 4 | 6 dB/100m | 56.3 | 51.8 | 23 |
| 10 | 9.5 dB/100m | 50.3 | 43.8 | 25 |
| 16 | 12.1 dB/100m | 47.2 | 39.7 | 25 |
| 20 | 13.6 dB/100m | 45.8 | 37.8 | 25 |
| 25 | 15.3 dB/100m | 44.3 | 35.8 | 24.3 |
| 31.25 | 17.1 dB/100m | 42.9 | 33.9 | 23.6 |
| 62.5 | 24.8 dB/100m | 38.3 | 27.9 | 21.5 |
| 100 | 32 dB/100m | 35.3 | 23.8 | 20.1 |
| Frequency | Max. Transfer Impedance |
|---|---|
| 1 MHz | Max. 15 mOhm/m |
| 10 MHz | Max. 10 mOhm/m |
| 30 MHz | Max. 30 mOhm/m |
| 100 MHz | 100 mOhm/m |
| Transfer Impedance Class: | Grade 1 |
| Screening Class: | Type I |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 450 V DC and 300 V AC |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 80°C | -40°C to +80°C | -5°C To +50°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 9 lbs (4.1 kg) |
| Environmental Suitability: | Indoor, Indoor, Sunlight Resistance, Oil Resistance |
| AWM Compliance: | AWM 20549 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU CE Mark |
| Notes: | Alpha Wire -* P/N 74002 2PR 26 AWG INDUSTRIAL ETHERNET SHIELDED ANSI/TIA-568-C.2 CAT5E VERIFIED CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.68 Revision Date: 07-08-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 74002 BK002 | Black | Reel | 500 ft |