Product Hierarchy
Product Hierarchy

74001PU - DataTuff® 5E, 4PR #24 Sol BC, PO ins, SF/UTP, PUR HF jkt, AWM 20549


DataTuff® 5E, 4 Pair AWG 24 Bare Copper - Solid, PP insulation, SF/UTP - Overall Braid + Foil shielding, PUR Halogen Free jacket , AWM 20549

Product Overview

Suitable Applications: Cat5e, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene1.1 mm (0.043 in)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
4 pairs twisted to cable core covered with a polyester foil
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)80%
Outer Shield Table Notes: Aluminum outside
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane (Halogen Free)6.6 mm (0.26 in)
Outer Jacket1 Table Notes: Flame Retardant Sheath
Overall Cable Diameter (Nominal): 6.6 mm (0.26 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m60%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12.165.362.363.260.2646120
44.056.353.352.3249.3524923
106.350.347.34441444125
168.047.244.239.236.239.936.925
209.045.842.836.833.8383525
31.2511.442.939.931.528.534.131.523.6
62.516.538.435.421.918.928.125.121.5
10021.335.332.31411242120.1
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MHzMax. 5 mOhm/m
10 MHzMax. 5 mOhm/m
30 MHzMax. 30 mOhm/m
100 MHz100 mOhm/m
Transfer Impedance Class: Grade 1
Screening Class: Type I
Screening Table Notes: Coupling Attenuation
Voltage
UL Voltage RatingVoltage Rating
300 V450 V DC and 300 V AC

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C to +80°C-15°C To +60°C-40°C To +80°C
Bend Radius
Stationary Min.Installation Min.
35 mm (1.4 in)70 mm (2.8 in)
Max. Pull Tension: 80 N (18 lbf)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Sunlight Resistance, Oil Resistance
AWM Compliance: AWM 20549
CEC / C(UL) Compliance: .
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark

History

Update and Revision: Revision Number: 0.262 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
74001PU.01305BlackReel305 m8719605013002
74001PU.01500BlackReel500 m8719605013019
Date: 2016-01-12
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product