MachFlex™ for Moderate Flex, 12 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 11 | 18 | 16x30 | BC - Bare Copper |
| Ground | 1 | 18 | 16x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Yellow/Green |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.043 in (1.1 mm) | 0.470 in |
| Overall Cable Diameter (Nominal): | 0.470 in (11.9 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|---|
| Conductor(s) | 6.7 Ohm/1000ft | 31 pF/ft (100 pF/m) | 9.8 Amps per Conductor at 30ºC |
| Ground Wire | 6.66 Ohm/1000ft (21.9 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flexing Min. |
|---|
| 2.4 in (61 mm) |
| Max. Pull Tension: | 151 lbs (68.5 kg) |
| Bulk Cable Weight: | 380 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.141 Revision Date: 03-05-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 73812W 008100 | Gray | Reel | 612825410287 |
| 73812W 0081000 | Gray | Reel | 612825410294 |
| 73812W 008500 | Gray | Reel | 612825410300 |