Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
MachFlex™ for Moderate Flex, 5 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 4 | 18 | 16x30 | BC - Bare Copper | 
| Ground | 1 | 18 | 16x30 | BC - Bare Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Black and Numbered | 
| Ground | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Yellow/Green | 
| Shield Type | Material | Coverage | 
|---|---|---|
| Braid | Tinned Copper (TC) | 85% | 
| Separator | Material | Nom. Thickness | Nom. Diameter | 
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | .030 in (0.76 mm) | .316 in (8.03 mm) | 
| Separator | Material | Nom. Thickness | Nom. Diameter | 
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.414 in | 
| Overall Cable Diameter (Nominal): | 0.414 in (10.5 mm) | 
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current | 
|---|---|---|---|---|
| Conductor(s) | 6.7 Ohm/1000ft | 44 pF/ft (140 pF/m) | .190 µH/ft (0.623 µH/m) | 11.2 Amps per Conductor at 30ºC | 
| Ground Wire | 6.66 Ohm/1000ft (21.9 Ohm/km) | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 2.47 Ohm/1000ft (8.10 Ohm/km) | 
| UL Voltage Rating | Voltage Rating | 
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) | 
| UL Temperature | Operating | 
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) | 
| Flexing Min. | 
|---|
| 3.3 in | 
| Max. Pull Tension: | 72 lbs (33 kg) | 
| Bulk Cable Weight: | 217 lbs/1000ft | 
| Environmental Suitability: | Oil Resistance | 
| AWM Compliance: | AWM 2587, AWM I/II A/B | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Update and Revision: | Revision Number: 0.256 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | UPC | 
|---|---|---|---|
| 73805WS 008100 | Gray | Reel | 612825410171 | 
| 73805WS 0081000 | Gray | Reel | 612825410188 | 
| 73805WS 008500 | Gray | Reel | 612825410195 |