(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
MachFlex™ for Moderate Flex, 2 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K
| Suitable Applications: | Robotics, Robot, Continuous Flex |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 18 | 16x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.091 in (2.3 mm) | Black and Numbered |
| Shield Type | Material |
|---|---|
| No Shield | No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.258 in |
| Overall Cable Diameter (Nominal): | 0.258 in (6.55 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 6.7 Ohm/1000ft | 31 pF/ft (100 pF/m) | 74 Ohm | .190 µH/ft (0.623 µH/m) | 14 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 2587) | 600 V (CSA AWM I/II A/B) |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flexing Min. |
|---|
| 1.3 in |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 66 lbs/1000ft |
| Environmental Suitability: | Oil Resistance |
| AWM Compliance: | AWM 2587, AWM I/II A/B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.256 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| 73802W 008100 | Gray | Reel | 612825410003 |
| 73802W 0081000 | Gray | Reel | 612825410010 |
| 73802W 008500 | Gray | Reel | 612825410027 |