Product Hierarchy
Product Hierarchy

73612W - MachFlex™, 12 C #16 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K




MachFlex™ for Moderate Flex, 12 Conductor 16AWG (26x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

Product Overview

Suitable Applications: Robotics, Robot, Continuous Flex

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)1626x30BC - Bare Copper11
Ground1626x30BC - Bare Copper1
Conductor Count: 12
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Conductor(s)PVC - Polyvinyl Chloride0.104 in0.022 in
GroundPVC - Polyvinyl Chloride
Color Chart
Color
Black and Numbered
Outer Shield
TypeMaterial
No ShieldNo Shield
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.536 in0.049 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
4.1 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
34 pF/ft
Inductance
Nominal Inductance
.180 µH/ft
Voltage
UL Voltage Rating
600 V

Temperature Range

UL Temperature Rating: 90°C
Operating Temperature Range: -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Mechanical Characteristics

Oil Resistance: Yes
Flex Cycle Rating: 1 Million Cycles
Bulk Cable Weight: 380 lbs/1000ft
Maximum Recommended Pulling Tension: 245 lbs
Minimum Continuous Flexing Bend Radius: 2.7 in
Minimum Minor Axis Bend Radius: 2.7 in

Standards

UL AWM Style Compliance: AWM 2587
CSA AWM Compliance: AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT1
UL voltage rating: 600 V RMS

Related Part Numbers

Variants
Item #ColorPut-Up TypeUPC
73612W 008100GrayReel612825409984
73612W 0081000GrayReel612825409991

History

Update and Revision: Revision Number: 0.138 Revision Date: 03-05-2026
PDF_191171.pdf
Cabling Solutions for Industrial Applications
No accessories are available for this product