| Element | AWG | Stranding | Material | No. of Conductors |
|---|
| Conductor(s) | 16 | 26x30 | BC - Bare Copper | 6 |
| Ground | 16 | 26x30 | BC - Bare Copper | 1 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.104 in | 0.022 in |
| Ground | PVC - Polyvinyl Chloride | | |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|
| PVC - Polyvinyl Chloride | .380 in | .030 in |
| Type | Material | Coverage [%] |
|---|
| Braid | Tinned Copper (TC) | 85% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|
| PVC - Polyvinyl Chloride | 0.484 in | 0.035 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|
| 4.1 Ohm/1000ft | 1.49 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 51 pF/ft |
| Nominal Inductance |
|---|
| .180 µH/ft |
| UL Temperature Rating: |
90°C |
| Operating Temperature Range: |
-40°C To 90°C (Static), -5°C To 90°C (Flexing) |
| Flex Cycle Rating: |
1 Million Cycles |
| Bulk Cable Weight: |
335 lbs/1000ft |
| Maximum Recommended Pulling Tension: |
157 lbs |
| Minimum Continuous Flexing Bend Radius: |
3.9 in |
| Minimum Minor Axis Bend Radius: |
3.9 in |
| UL AWM Style Compliance: |
AWM 2587 |
| CSA AWM Compliance: |
AWM I/II A/B |
| EU Directive 2000/53/EC (ELV): |
Yes |
| EU Directive 2003/11/EC (BFR): |
Yes |
| EU Directive 2011/65/EU (RoHS 2): |
Yes |
| EU Directive 2012/19/EU (WEEE): |
Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): |
Yes |
| EU Directive Compliance: |
EU Directive 2003/11/EC (BFR) |
| Suitability - Oil Resistance: |
Yes |
| UL voltage rating: |
600 V RMS |
| Item # | Color | Put-Up Type | UPC |
|---|
| 73607WS 008100 | Gray | Reel | 612825409915 |
| 73607WS 0081000 | Gray | Reel | 612825409922 |
| 73607WS 008500 | Gray | Reel | 612825409939 |
| 73607WS 0085000 | Gray | Reel | 612825409946 |
| Update and Revision: |
Revision Number: 0.140 Revision Date: 05-31-2024 |
Cabling Solutions for Industrial Applications
No accessories are available for this product